IESNA:LM-63-2002
[TEST]P1197542
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-840-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3292
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
455.8 510.7 570.8 630.5 679.9 712.6 728.9 735.9 742.5 751.6
764 779 798.5 818.2 839.6 868.6 910.3 971.1 1060.9 1185.4
1350.7 1568.9 1866.4 2235.6 2473.8 2416.2 2239.5 1996.4 1734 1485
1230.3 949.3 649.7 381.9 154.9 39 0
455.8 514.6 579.9 647.9 701.9 737.3 754.7 760 762.7 764
767.4 772 777.9 780.4 788.3 806 837.1 886.5 966.6 1084.3
1242.8 1463.9 1796.6 2285.5 2935.7 3142.6 2975.6 2777.7 2558.6 2330.4
1993.9 1558 1085.8 661.1 261 83.5 0
455.8 523.2 600.3 679 744.1 783.5 794.9 787.8 771.1 746.8
720 694.4 669 645.4 633.9 647.7 708 815.1 944.6 1065.9
1180.9 1314.9 1498.1 1762.3 2268.3 2874.3 2750.7 2457 2264.2 2132.2
1944.2 1672.3 1306.5 909.4 355.6 58.5 0
455.8 527.7 621.4 707.1 775.6 808.9 808.3 779.5 733.9 685.8
640.2 602.1 572.6 555.4 572.4 657 801 977 1162.7 1358.4
1572.5 1776.4 1971 2196.6 2530.2 2956.1 3038.9 2819.4 2573.1 2320.7
2020.9 1618.3 1141.6 552.7 216.4 24.3 0
455.8 534.8 625.9 716.2 786 819.6 805.3 754.5 690.3 638.9
593 556.5 530.4 524.6 573.8 704.2 897.8 1141.2 1441.2 1805.9
2205.7 2616.9 3027.8 3397.2 3817 4203 4300.7 4124.1 3787.3 3338
2747.3 1933.8 1255 694 334.7 38.8 0
455.8 535.2 627.1 716.2 783.8 813.7 799.2 749.7 686 628.9
583.1 547.2 523.6 527 595.5 749.3 971.1 1261.8 1631.3 2051.7
2480.3 2899.9 3321.9 3756.9 4248.8 4606.4 4626.6 4344.5 3852.8 3202.4
2522.5 1873.7 1224.4 712.3 282.3 35.6 0
455.8 535.2 624.8 710.7 772.7 801 797.6 765.6 716.4 662.4
614.4 578.5 553.8 551.8 605.7 740.9 939.1 1176.1 1453 1760.1
2066.9 2375.1 2671.3 2968.8 3376.6 3776.2 3883 3684.1 3346 2905.8
2414.3 1871.4 1409.5 839.3 318.6 28.1 0
455.8 529.1 612.5 690.8 747.5 776.5 785.8 780.6 759 726.6
690.6 655.9 625.9 609.8 624.8 698 831.2 1002.8 1185.9 1355.5
1519.2 1663 1798.6 1988.2 2348.8 2711 2664.3 2356.7 2072.8 1821.8
1508.3 1133.5 760.4 369.9 103.9 12.7 0
455.8 528.9 603.5 672.2 721.9 749.5 765.4 775.6 780.8 782.4
779.7 772 762.4 752 750.4 768.8 825 923.5 1061.4 1218.3
1398.1 1621.3 1916.1 2298.9 2701.2 2777 2355.6 1820.4 1338.9 974.9
765.2 559 405.5 238.6 66.4 2.7 0
455.8 516.4 579.2 637 679.2 704.6 723.4 739.8 755 774.2
795.1 816 842.5 867.9 902.4 953.9 1028 1133.9 1294.3 1512.9
1780 2090 2458.3 2870.2 3017.8 2800.3 2286.2 1715.6 1158.6 835.7
604.6 403.4 242.9 56 1.4 0 0
455.8 515 574 623.9 662 685.1 702.1 719.8 736.6 755.9
779.5 804.9 836.4 870.9 913.9 975.4 1060.2 1175 1326.5 1520.4
1771.4 2072.4 2351.3 2513.2 2482.4 2244.7 1804.3 1309 840 597.1
412.1 258.3 143.8 31.3 0 0 0
455.8 506.2 559.7 603.2 635.7 657 671.7 687.8 704.8 722.3
744.3 770.6 801.2 835.2 876.1 929.6 1001.5 1096.5 1218.1 1387
1607.2 1818.6 1922.2 1886.6 1761.7 1552.1 1221.9 826.9 446.5 263.8
145.4 65.1 25.2 3.2 0 0 0
455.8 501 542.5 572.9 595.8 609.6 619.3 632 643.2 653.8
668.8 688.7 712.3 735 759.3 789 823.9 865.9 917.3 968.8
984.5 932.8 801.9 648.4 477.4 331.3 234 169 118.6 85.3
57.6 34.5 19.3 8.6 1.6 0 0
455.8 488 518.9 541.6 554.7 561.5 566.3 568.3 567 561.7
554 550 545.4 534.5 510.7 476.7 441.3 407.5 378.5 358.8
348.8 339.7 327.2 306.2 290.1 277.6 239 193.7 127.9 89.6
64 44.4 29.5 12.7 1.8 0 0
455.8 475.1 497.3 514.1 523.2 525.5 520.2 506.2 483.5 454
422.3 396.6 379.9 369.7 361.5 349.5 332.2 315.7 302.8 296
296 297.8 298.2 296.4 283 253.5 222.2 201.4 169.6 136.3
98.9 64.9 35.4 13.8 0.9 0 0
455.8 464.7 475.3 487.6 496.4 495.5 483.5 460.1 431.8 405.3
383.3 367.6 358.5 351.7 343.8 331.6 314.3 293.5 273 256.9
248.3 249.5 256.5 261.3 259.4 251.5 234.3 206.4 175.3 146
118.6 93.2 67.8 39.5 17 0 0
455.8 450.6 454 462.6 472.2 476.7 469.7 454.2 437 421.6
405.9 388.3 369.9 352 334.5 316.1 296 274.6 254.5 237.9
223.2 210.7 200 193.2 191.2 190.5 186.9 178.7 164.6 144.9
111.8 76.7 42.4 22.5 8.2 0 0
455.8 441.3 432.9 434.7 448.6 466.3 480.1 481.2 471.5 456.1
438.1 416.8 392.1 366 341.3 317.7 295.3 273.5 254 238.8
227.7 220.4 214.5 207.3 196.2 178.7 160.6 147.4 135.6 122.5
105.2 81.4 52.4 30.4 10 0 0
455.8 430.2 410.7 407.8 421.4 455.6 492.3 509.6 504.4 484.9
461.5 437.7 412.5 384.6 356.7 329.5 303.9 280.3 259.7 243.8
231.8 223.4 220 217.7 212.7 201.8 188.7 173.7 158.5 140.8
119.3 93 68.5 43.1 14.1 0 0
455.8 419.6 390.3 375.8 382.8 417.3 467.9 508.5 518.2 501.2
472.8 445.6 420.5 394.2 368.1 342 316.1 291 269 252.2
238.1 228.8 222 219.1 214.8 206.8 195.5 182.8 169 153.5
132.2 105 77.1 42.4 13.2 0.5 0
455.8 410 377.8 358.8 361.5 392.3 439.1 479.9 502.8 496.4
472.6 445.6 420.5 395.5 371 346.5 321.1 296.2 274.4 256
240.4 229.7 221.8 217 212 203 189.6 175.1 160.6 143.6
122.5 94.8 68.9 36.7 10 0 0
455.8 408.2 369.9 343.4 338.4 358.8 395.3 437 464.7 467.4
452.7 429.8 407.1 386 365.1 342.7 319.1 295.3 273.3 254.5
238.4 226.8 216.8 207.7 196.8 180.7 158.3 132.2 107.7 87.5
67.6 45.1 27.4 13.8 1.1 0 0
455.8 397.1 349.9 312.7 294.4 295.3 306.8 322.5 335 341.5
341.5 333.4 322.9 311.8 299.6 286.7 274 260.1 243.6 226.6
210.2 191.6 172.4 155.6 138.6 115.7 93 76.4 63.3 50.3
37 22.9 10.7 2.9 0 0 0
455.8 388.9 334.7 289.6 261.7 249.7 245.8 245.4 244 242
237.7 229.5 219.8 208.2 194.6 183.5 172.6 164.2 158.7 156.5
153.5 147.2 137 124.1 108.6 92.5 77.6 64.4 51.9 40.6
29 16.3 7 1.1 0 0 0
455.8 384.9 324.5 275.3 242.9 226.8 218.4 211.1 203 193.9
185.7 179.2 171.7 165.6 158.3 151 143.3 133.3 122.2 112.9
103.4 94.8 87.3 81.4 74.8 66.7 57.6 48.5 38.8 29.7
20.2 12.7 6.1 0.2 0 0 0
455.8 381.5 318.4 267.8 233.8 215.7 204.6 193.9 183.7 173.5
163.7 155.3 147.4 139.5 132.2 125.2 117.7 110 102.7 95
87.8 81.4 75.7 69.6 62.4 56 48.8 40.6 31.3 23.1
16.8 10 3.4 0 0 0 0
455.8 384.6 320.4 269 232.2 210.9 196.6 185.7 176.4 167.4
158.3 149.7 140.8 132.9 125.6 118.4 110.9 102.7 94.6 86.2
78.9 72.8 67.6 63 58.5 53.5 46.7 39.2 32.7 27
20.9 14.3 5.2 0 0 0 0
455.8 386.4 322.7 270.6 231.3 205.5 190.3 180.5 171.9 162.8
154.2 145.6 137.9 130.6 123.8 116.6 109.3 101.1 93 84.8
77.6 72.3 68 64.4 60.1 54.2 46.3 39.7 34.7 29.5
23.1 15.4 6.1 1.8 0 0 0
455.8 386.4 325.2 272.6 230.6 201.2 185.1 175.8 167.1 158.5
149 140.8 133.8 126.1 118.6 111.1 103.4 95.7 88 80.7
74.8 71 67.4 63.5 57.6 49.4 39.5 34.7 29.7 24.3
17.7 9.3 3.9 0.9 0 0 0
455.8 394.2 335 282.1 236.3 202.1 183.9 174.2 165.6 158.3
149.9 142 134.3 126.8 119.1 111.6 103.9 96.4 89.4 83
77.8 73.7 69.6 64.6 57.4 45.8 34.5 29.7 24.9 19.7
14.1 8.2 4.3 1.8 0.5 0 0
455.8 398.7 341.5 288.7 241.3 205.2 185.1 174.4 166 158.3
150.4 142.6 135.2 127.7 120.4 113.2 105.7 98.4 91.6 85.5
80.3 76 71.4 65.8 57.8 45.8 34 29.3 24.3 19.3
13.4 7.9 4.5 2.3 1.1 0 0
455.8 400.5 345.8 294.4 245.8 210.9 186 175.5 166.2 159.7
152.2 144.7 137.4 130.2 123.1 116.3 109.1 101.8 95 88.2
82.8 78.2 73.5 68.3 58.5 46.5 36.1 31.5 26.3 21.1
15 9.1 5.4 3.4 2 0.9 0
455.8 413.2 365.6 316.4 267.6 224.7 194.6 177.8 168.7 161.5
154.9 148.1 141.3 134.5 127.5 120.4 113.4 106.1 99.6 93.2
87.5 82.3 77.1 71.2 64 54.7 43.1 36.7 31.3 25.9
19.7 12.5 7.7 5 3.6 1.8 0
455.8 422.7 383.5 339.7 293 248.6 211.4 183.5 169.6 161.5
154.9 148.3 141.7 134.9 128.1 120.9 113.2 106.1 99.3 93
87.8 82.3 76.7 70.3 63.3 55.6 46.7 39.2 33.8 28.3
22.7 16.3 8.4 5 3.2 1.6 0
455.8 431.8 404.4 369.7 330.9 288.2 246.5 206.4 176 163.1
155.3 148.3 141.7 134.9 127.7 120.6 113.2 105.7 98.4 90.7
83.5 76.7 70.3 64.4 59.4 53.5 46.3 38.6 31.3 25.6
20.6 15.4 8.6 3.9 2 0.7 0
455.8 446.3 433.2 413 380.3 342.9 305.5 267.4 217.9 178.3
159.4 150.6 143.3 136.3 129.5 122.5 115.2 107.9 100.5 92.5
85 77.6 70.8 64.4 58.3 51.9 45.1 38.6 31.3 23.8
18.4 12.9 8.2 4.3 2 0.9 0
455.8 461.3 464 461.3 445.6 421.1 392.1 359.9 318.6 265.3
210.2 169.4 149.9 141.1 134.5 128.1 121.3 115.4 109.8 103
96.2 87.8 79.4 71.7 65.5 59.6 65.5 68.7 51.9 41.5
27.4 20.2 11.6 5.7 2.7 1.4 0
455.8 476 495.8 511.9 518.2 513.2 497.1 476 456.3 432.7
396.6 347.7 290.3 231.8 184.4 159.2 151.9 146.5 137 128.4
121.8 115.9 107.5 101.4 106.8 110.9 93.4 71 43.1 32.2
24 17.5 11.8 6.8 3.4 1.1 0
455.8 491 528 562.4 588.1 602.8 603.7 595.3 587.4 584.9
583.3 576.5 563.1 546.3 525 500.3 469.2 439.5 429.1 468.1
552.7 633.2 645.2 559.3 394.6 233.8 138.1 86.9 60.1 44
33.3 24 16.3 9.3 3.6 0.9 0
455.8 505.5 557.4 608.9 652 679.7 692.8 697.4 701.9 709.8
722.1 738 757 774.5 791.9 805.1 825.9 863.4 933.2 1047.5
1195.8 1356.6 1513.6 1634.2 1648.3 1535.1 1317.8 1029.6 718.9 449.3
261 155.3 88.4 33.3 10.2 0.5 0
455.8 510.7 570.8 630.5 679.9 712.6 728.9 735.9 742.5 751.6
764 779 798.5 818.2 839.6 868.6 910.3 971.1 1060.9 1185.4
1350.7 1568.9 1866.4 2235.6 2473.8 2416.2 2239.5 1996.4 1734 1485
1230.3 949.3 649.7 381.9 154.9 39 0
